Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys115-4237: 1-Groove Idler Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys115-4237: 1-Groove Idler Pulley
115-4237: 1-Groove Idler Pulley

Cat® 1-Groove Gray Iron Idler Pulley

Brand: Cat

Product Images
115-4237: 1-Groove Idler Pulley
115-4237: 1-Groove Idler Pulley
115-4237: 1-Groove Idler Pulley
115-4237: 1-Groove Idler Pulley
115-4237: 1-Groove Idler Pulley

Cat® 1-Groove Gray Iron Idler Pulley

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-4237

Units of Measure

USMetric
Material Description: Iron
Outside Diameter (mm): 72.0
Width (mm): 83.8
Height (mm): 20.0
Material: Alloy Zinc,Gray (Flake) Iron,Carbon Steel
Length (mm): 83.8
Height (in): 0.8
Outside Diameter (in): 2.8
View More
Compatible Models for part number 115-4237

PUMPER

SPP101

GENERATOR

LC51XX SR4B

TRUCK ENGINE

C7 C9 C-10 C-12 3116 3126B 3126 3126E C11 C13

INTEGRATED TOOLCARRIER

IT62G IT38G IT38F IT28G IT28F

WHEEL HARVESTER

550 570 580

MOTOR GRADER

120H 135H 135H NA 120H ES 120H NA

TRACK-TYPE TRACTOR

DEUCE 30/30 D5M D6M

WHEEL SKIDDER

535B 525B

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-655C BG-2455C AP-1055B BG-240C AP-900B AP-1000 BG-2255C AP-1000B AP-755 AP-1050B BG-260C BG-245C

MARINE ENGINE

3116 3126

PIPELAYER

561M

EXCAVATOR

322B L 325-A LN 320-A L 325-A FM L 325B L 320-A S 320-A N 325-A 322B LN 322N 325 LN 322-A LN 325-A L 322 LN 322C 320-A 322 L 320N 325B LN 320B 325 L 320B S 320B N 320B L 322C FM M318 320 L 322-A L 322-A N M320

VIBRATORY COMPACTOR

CP-533D CS-433E CB-634 CS-531D CS-583C CS-583D CP-433E CS-423E CB-634C CS-573C CS-573D CS-533D CP-563D CS-563C CS-563D CP-563C

PETROLEUM PACKAGE

TH31-C9P

POWER PACKAGE

C7

WHEEL TRACTOR

613C II

GENERATOR SET

C9 GEN SET XQP300 C9 D250GC D300GC

ENGINE

3126E

TRACK LOADER

963B 963C 953C

PETROLEUM ENGINE

C9 C7

SOIL COMPACTOR

815F II

BACKHOE LOADER

446D 446B 446

COLD PLANER

PM-102

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

COMPACT WHEEL LOADER

910G

WHEEL LOADER

928G 960F 950G 950F 962G 928F 938G 938F 950F II

TELEHANDLER

RT80 RT100

FORWARDER

574

GEN SET ENGINE

POWER SYS 3126B 3116 3114

ENGINE - MACHINE

3116 C9

CHALLENGER

55 35 45

ROTARY/TRACK DRILLS

MD5075 MD5075C

WHEELED EXCAVATOR

M325B

INDUSTRIAL ENGINE

3126 3126B 3116 C7 C9 C-9

WHEEL SCRAPER

613C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced