Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home115-5658: D-Ring Seal
Home115-5658: D-Ring Seal
115-5658: D-Ring Seal

D-Ring Seal

Brand: Cat

Product Images
115-5658: D-Ring Seal
115-5658: D-Ring Seal

D-Ring Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-5658
Material: Nitrile / NBR / HNBR / XNBR Rubber,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 399.0
Cross Section Direction: Curved ID
Primary Sealing Material: Rubber
View More
Compatible Models for part number 115-5658

LOAD HAUL DUMP

R3000H R2900 R2900G

WHEEL DOZER

844 844H 854G 834B 854K

BULLDOZER

834U 834S

LANDFILL COMPACTOR

836

WHEEL LOADER

988B 990 II 988F 992G 990H 992K 990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced