Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksEngines115-7641: ENG AR 3412
HomeEngineEngines & BlocksEngines115-7641: ENG AR 3412
115-7641: ENG AR 3412

Complete Engine

Brand: Cat

fallback-image
Discontinued
115-7641: ENG AR 3412
Contact your dealer for replacement options.

Complete Engine

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-7641

Units of Measure

USMetric
Width (mm): 1,752.6
Height (mm): 1,168.4
Length (in): 70.0
Material: Corrosion Preventative Fluid
Height (in): 46.0
Length (mm): 1,778.0
View More
Compatible Models for part number 115-7641

TRACK-TYPE TRACTOR

D10R

View More
Compare Alternate Parts
Length (in)
Height (in)
Description
115-7641
This part:
115-7641: ENG AR 3412

70.0

46.0

Complete Engine

0R-7542
This part:
0R-7542: ENGINE AR

You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.

0R-9360
This part:
0R-9360: Cat® 3412E Reman Long Block

Cat 3412E Reman Long Block (Complete)

10R-6171
This part:
10R-6171: SHORT BLOCK

Reman Short Block

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced