Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindows & Glass115-8388: 1104mm Height Safety Glass
HomeCabsCab VisibilityWindows & Glass115-8388: 1104mm Height Safety Glass
115-8388: 1104mm Height Safety Glass

Cat® Front Glass

Brand: Cat

Product Images
115-8388: 1104mm Height Safety Glass
115-8388: 1104mm Height Safety Glass
115-8388: 1104mm Height Safety Glass
115-8388: 1104mm Height Safety Glass
115-8388: 1104mm Height Safety Glass

Cat® Front Glass

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-8388

Units of Measure

USMetric
Overall Length (mm): 1,104.0
Overall Width (mm): 853.0
Thickness (mm): 7.0
Overall Length (in): 43.46
Overall Width (in): 33.58
Thickness (in): 0.27
Material: Glass Ceramic
View More
Compatible Models for part number 115-8388

WHEEL DOZER

844H 854G 844 854K

WHEEL LOADER

990H 992K 990 II 994F 992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced