Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation116-1665: 50.8mm Thick Counterweight Liner
HomeCabsCab InteriorCab Insulation116-1665: 50.8mm Thick Counterweight Liner
116-1665: 50.8mm Thick Counterweight Liner

Cat® Counterweight Liner reduces wear between the counterweight and frame, absorbing impact and extending component service life

Brand: Cat

Product Images
116-1665: 50.8mm Thick Counterweight Liner
116-1665: 50.8mm Thick Counterweight Liner

Cat® Counterweight Liner reduces wear between the counterweight and frame, absorbing impact and extending component service life

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-1665

Units of Measure

USMetric
Material Description: Polyurethane Foam
Overall Width (in): 1.97
Material: Sealants / Adhesives Adhesive,Acoustical Insulation,Acrylic Adhesive
Overall Length (in): 17.72
Overall Width (mm): 50.0
Thickness (in): 2.0
Overall Length (mm): 450.0
Thickness (mm): 50.8
View More
Compatible Models for part number 116-1665

EXCAVATOR

320D GC 323D3 320D L 320D3 GC 320 GX 323 GX 323D L 320D2 GC 323D2 L 320D2 320D3 320GX 323D2 320D2 FM 315C 320D FM 320D 320D2 L 323D

MOBILE HYD POWER UNIT

323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced