Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Belts116-1965: Belt Assembly-Seat
HomeCabsCab InteriorCab Seats & ComponentsSeat Belts116-1965: Belt Assembly-Seat
116-1965: Belt Assembly-Seat

Cat® Seat Belt Assembly (Retractable)

Brand: Cat

Product Images
116-1965: Belt Assembly-Seat
116-1965: Belt Assembly-Seat

Cat® Seat Belt Assembly (Retractable)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-1965

Units of Measure

USMetric
Belt Length (in): 66.0
Belt Width (in): 3.0
Belt Length (mm): 1,676.0
Belt Width (mm): 76.2
View More
Compatible Models for part number 116-1965

SOIL COMPACTOR

825G

WHEEL DOZER

824G

LANDFILL COMPACTOR

826G

MOTOR GRADER

12H NA 140H NA 12H 12K 120H 140K 2 120 GC 135H NA 140 160 143H 120 135H 160H NA 140 GC 16GC 160K 140K 160H 163H NA 120K 140H 120H NA 120K 2

WHEEL LOADER

980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced