Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes116-2393: Multiple Bend Hydraulic Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes116-2393: Multiple Bend Hydraulic Tube Assembly
116-2393: Multiple Bend Hydraulic Tube Assembly

Cat® Multiple Bend Hydraulic Tube Assembly for Turbocharger

Brand: Cat

Product Images
116-2393: Multiple Bend Hydraulic Tube Assembly
116-2393: Multiple Bend Hydraulic Tube Assembly
116-2393: Multiple Bend Hydraulic Tube Assembly
116-2393: Multiple Bend Hydraulic Tube Assembly
116-2393: Multiple Bend Hydraulic Tube Assembly

Cat® Multiple Bend Hydraulic Tube Assembly for Turbocharger

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-2393

Units of Measure

USMetric
Material: Steel
Outer Diameter (mm): 10.0
Connector Type: Fitting (both ends)
Nut Type: Swivel
Outer Diameter (in): 0.37
Fitting Size (in): -6 Female 37° Flare
Thread: 9/16-18
View More
Compatible Models for part number 116-2393

GENERATOR

SR4B SR4

GENERATOR SET

G3516 G3516B G3512

GAS ENGINE

G3508 G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced