Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home116-3387: SEAL
Home116-3387: SEAL
116-3387: SEAL

Seal Shape: Type A - Single Lip Wiper

Brand: Cat

Product Images
116-3387: SEAL
116-3387: SEAL
Contact your dealer for replacement options.

Seal Shape: Type A - Single Lip Wiper

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 116-3387

Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating "weeping" (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as "canned" wipers (metal-encased) or "J" wipers (the metal often forms a "J" shape when viewed in the cross-section).

View More
Specifications for part number 116-3387

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 94.02
Material: URE,Urethane Rubber
Outside Diameter - B (in): 0.33
Outside Diameter - B (mm): 8.35
Inside Diameter (mm): 80.0
Seal Shape: Type A - Single Lip Wiper
Width - A (+/- 0.02inch) (in): 3.70
Inside Diameter (in): 3.15
View More
Compatible Models for part number 116-3387

MINI HYD EXCAVATOR

307B

EXCAVATOR

315B L 317B L 312B L 317B LN M315 312C L 312-A 315-A L 311-A 317 N 317-A N 317-A 315-A 313B 312B 312C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced