Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs116-5271: 24 Volt Switch Panel Yellow Amber Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs116-5271: 24 Volt Switch Panel Yellow Amber Lamp
116-5271: 24 Volt Switch Panel Yellow Amber Lamp

Cat® Switch Panel Yellow Amber Lamp provides visual status indication through illuminated yellow amber lighting on control panels

Brand: Cat

Product Images
116-5271: 24 Volt Switch Panel Yellow Amber Lamp
116-5271: 24 Volt Switch Panel Yellow Amber Lamp

Cat® Switch Panel Yellow Amber Lamp provides visual status indication through illuminated yellow amber lighting on control panels

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-5271

Units of Measure

USMetric
Standard Color: Amber (Bulb)
Diameter (in): 0.43
Length (in): 1.2
Diameter (mm): 11.0
Bulb Size: T-31/4
Length (mm): 30.5
View More
Compatible Models for part number 116-5271

SOIL STABILIZER

SS-250 SS-250B

ROAD RECLAIMER

RR-250 RR-250B

UNDERGROUND ART TRUCK

AD55 AD30

GEN SET ENGINE

3608 3606 3516 3616

MARINE AUXILIARY

3608 3516B

MARINE ENGINE

3616 3612

RECLAIMER MIXER

RM-250C

LOAD HAUL DUMP

R2900G R1700G R1300G R3000H R1300G II

GAS ENGINE

G3612 G3616

COLD PLANER

PM-201 PM-465 PM-565 PM-565B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced