Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Lines116-6095: 14.1mm Inner Diameter Brake Control Lines Tube
HomeEngineLubrication SystemOil Lines116-6095: 14.1mm Inner Diameter Brake Control Lines Tube
116-6095: 14.1mm Inner Diameter Brake Control Lines Tube

Cat® Brake Control Lines Tube transmits air pressure from the brake control system to the braking components, enabling effective brake operation

Brand: Cat

Product Images
116-6095: 14.1mm Inner Diameter Brake Control Lines Tube
116-6095: 14.1mm Inner Diameter Brake Control Lines Tube

Cat® Brake Control Lines Tube transmits air pressure from the brake control system to the braking components, enabling effective brake operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-6095

Units of Measure

USMetric
Outer Diameter (mm): 16.0
Outer Diameter (in): 0.63
Approximate Overall Length (mm): 994.0
Material: STEEL
View More
Compatible Models for part number 116-6095

WHEEL LOADER

980F II 980C 980F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced