Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRod Ends & Control RodsControl Rods116-7011: Water Temperature Regulator Zinc Rod
HomeHardware, Seals, & ConsumablesHardwareRod Ends & Control RodsControl Rods116-7011: Water Temperature Regulator Zinc Rod
116-7011: Water Temperature Regulator Zinc Rod

Cat® Zinc Rod For Water Heat Exchanger

Brand: Cat

Product Images
116-7011: Water Temperature Regulator Zinc Rod
116-7011: Water Temperature Regulator Zinc Rod
116-7011: Water Temperature Regulator Zinc Rod
116-7011: Water Temperature Regulator Zinc Rod
116-7011: Water Temperature Regulator Zinc Rod

Cat® Zinc Rod For Water Heat Exchanger

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-7011

Units of Measure

USMetric
Diameter (in): 0.314
Weight (kg): 0.03
Diameter (mm): 8.0
Weight (lb): 0.07
Hex Size (in): 0.56
Hex Size (mm): 14.27
Length (in): 1.37
Length (mm): 35.0
Material: Zinc,Sealants / Adhesives Adhesive
Thread Size (in): 7/16-20
View More
Compatible Models for part number 116-7011

GENERATOR SET

3516C 3516B 3508B 3512B

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3508C 3516B

MARINE ENGINE

3512C 3512E 3508C 3508B 3516B 3516C 3512B 3516E

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3512E 3512B 3516B

ENGINE

3512E 3516C 3516E 3512C

PETROLEUM ENGINE

3508C 3516C 3516B 3512C 3512B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced