Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables116-7159: Cable Assembly
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables116-7159: Cable Assembly
116-7159: Cable Assembly

Cat® Cable Assembly (Jumper)(Prelube Power)

Brand: Cat

Product Images
116-7159: Cable Assembly
116-7159: Cable Assembly
116-7159: Cable Assembly
116-7159: Cable Assembly
116-7159: Cable Assembly

Cat® Cable Assembly (Jumper)(Prelube Power)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-7159

Units of Measure

USMetric
Length (mm): 660.0
Wire Gauge (AWG): 4
Standard Color: Red
Length (in): 26.0
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 116-7159

TRUCK

793B 789C 789B 785C 785D 785B

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

785D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced