Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersRound116-7649: 104.3mm Long Insulator
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersRound116-7649: 104.3mm Long Insulator
116-7649: 104.3mm Long Insulator

Cat® Insulator for Gas Engine Ignition (EIS)

Brand: Cat

Product Images
116-7649: 104.3mm Long Insulator
116-7649: 104.3mm Long Insulator
116-7649: 104.3mm Long Insulator
116-7649: 104.3mm Long Insulator
116-7649: 104.3mm Long Insulator

Cat® Insulator for Gas Engine Ignition (EIS)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-7649

Units of Measure

USMetric
Inside Diameter (in): 0.61
Inner Diameter (in): 0.61
Inner Diameter (mm): 15.5
Inside Diameter (mm): 15.5
Length (in): 4.11
Length (mm): 104.33
Material: PTFE,Plastic,Polytetrafluoroethylene (PTFE) Plastic
Outside Diameter (in): 1.18
Outer Diameter (in): 1.18
Outside Diameter (mm): 29.99
Outer Diameter (mm): 29.99
Weight (kg): 0.11
Weight (lb): 0.24
View More
Compatible Models for part number 116-7649

GENERATOR

SR4B SR4

GEN SET ENGINE

G3516B

GENERATOR SET

G3516

GAS ENGINE

G3520B G3508 G3512B G3512 G3516B G3508B G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced