Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals116-8243: 3.9mm Thick Steel Shim Pack
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals116-8243: 3.9mm Thick Steel Shim Pack
116-8243: 3.9mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Product Images
116-8243: 3.9mm Thick Steel Shim Pack
116-8243: 3.9mm Thick Steel Shim Pack
116-8243: 3.9mm Thick Steel Shim Pack
116-8243: 3.9mm Thick Steel Shim Pack
116-8243: 3.9mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-8243

Units of Measure

USMetric
Thickness (in): 0.01
Overall Thickness (mm): 2.5
Outside Diameter (mm): 704.0
Outside Diameter (in): 27.716
Material: Shim Steel,Carbon Steel
Inside Diameter (mm): 603.1
Inside Diameter (in): 23.744
Hole Size (mm): 26
Hole Size (in): 1.023
View More
Compatible Models for part number 116-8243

MOTOR GRADER

24H 24M 24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced