Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts116-8618: Track Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts116-8618: Track Nut
116-8618: Track Nut

Brand: Cat

Product Images
116-8618: Track Nut
116-8618: Track Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-8618

Units of Measure

USMetric
Thickness (mm): 6.0
Thickness (in): 0.236
Thread: RH Fine
Nut Type: Hex
Thread Size (in - TPI) (in): M10-1
Hand of Thread: RH
Thread Size (dia x pitch) (mm): M10x1
Thread Size (in): 0
Drive (mm): 17.0
Thread Size (mm): M10
Drive (in): 0.669
View More
Compatible Models for part number 116-8618

GEN SET ENGINE

3056 3054

GENERATOR SET

3056 3054

ASPHALT PAVER

BG-210B BG-225B AP-800C BG-230

PNEUMATIC COMPACTOR

PS-300B PS-200B PF-300B PS-150B

INDUSTRIAL ENGINE

3054 3056

BACKHOE LOADER

436C 416C 426B 438C 426C 436B 428B 416B 428C 438B

EXCAVATOR

312-A

VIBRATORY COMPACTOR

CB-545 CB-544 CS-431C CP-433C CS-433C CB-535B CB-434B CB-434C CP-323C CS-323C CB-534C CB-534B

TELEHANDLER

TH62 TH63 TH103 TH82 TH83

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced