Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers117-1856: Arm Assembly-Wiper
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers117-1856: Arm Assembly-Wiper
117-1856: Arm Assembly-Wiper

Cat® Wiper Arm Assembly (Wet)

Brand: Cat

Product Images
117-1856: Arm Assembly-Wiper
117-1856: Arm Assembly-Wiper
117-1856: Arm Assembly-Wiper
117-1856: Arm Assembly-Wiper

Cat® Wiper Arm Assembly (Wet)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 117-1856

Units of Measure

USMetric
Width (mm): 95.0
Length (in): 27.56
Material: Alloy Zinc,Carbon Steel
Width (in): 3.74
Length (mm): 700.0
View More
Compatible Models for part number 117-1856

INTEGRATED TOOLCARRIER

IT38G IT14G IT28G

COMPACT WHEEL LOADER

914G

WHEEL LOADER

938G 928G 924G 938G II 924GZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced