Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components117-8131: 132mm Outside Diameter Isolation Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components117-8131: 132mm Outside Diameter Isolation Mount
117-8131: 132mm Outside Diameter Isolation Mount

Cat® Two Piece Symmetric Isolation Mount for Cab and Rops Mount

Brand: Cat

Product Images
117-8131: 132mm Outside Diameter Isolation Mount
117-8131: 132mm Outside Diameter Isolation Mount

Cat® Two Piece Symmetric Isolation Mount for Cab and Rops Mount

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 117-8131

Units of Measure

USMetric
Pilot Outside Diameter (mm): 70.0
Head Outside Diameter (mm): 130.0
Mount Height (in): 1.97
Material: Chlorobutyl (CIIR) Rubber,Alloy Zinc
Inside Diameter (mm): 28.5
Head Outside Diameter (in): 5.12
Head Thickness (mm): 31.5
Head Thickness (in): 1.24
Pilot Outside Diameter (in): 2.76
Inside Diameter (in): 1.12
Bonded Sleeve: Yes
Mount Height (mm): 50.0
Standard Bolt Size (mm): M24
Mount Type: Two-piece - Symmetric
View More
Compatible Models for part number 117-8131

UNDERGROUND ART TRUCK

AD55B AD60 AD55

GENERATOR SET

3508B

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

TRACK LOADER

963 973 953 973D 973K 963D 963C 963K 953C 953D 953K

SOIL COMPACTOR

825H 825G 815K 815 825G II

OFF HIGHWAY TRUCK

772 770 777 775 773 777G

WHEEL DOZER

834 834K 824H 824G 814K 814 824G II

LANDFILL COMPACTOR

836 826G II 816K 836K 816 826G 826H

MOTOR GRADER

18M3 16 14 18 120M 12M 3 AWD 120M 2 16M 160 140M 14L 150 14M 160M 3 AWD 140 12M 14M3 12M 3 12M 2 120 160M 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

WHEEL LOADER

972G 972H 988 XE 950G II 950G 962H 962G 988 950H 980G II 988K XE 988K 966H 966G 814K 972G II 962G II 980H 980G 966G II

WIDE BODY TRUCK

707

TRACK-TYPE TRACTOR

D6T LGP D5K LGP D6R III D6GC D10 D11 D7R LGP D8 GC D3K2 XL D6T LGPPAT D5R LGP D6R XL D4K XL D9 GC D6R II D6K2 XL D6T XW D6T XL D6K2 LGP D8GC D5R2 D5R XL D3K XL D5M D5N D6N XL D6R D6T D6M D6N D6K D6K LGP D7R D9 D2 D1 D4 D3 D8 D8T D4K LGP D4K2 LGP D8R D10T2 D6R STD D6K XL D9T D9R D8R II D6T XL PAT D6T XW PAT D6N LGP D5K2 LGP D6K2 D3K2 LGP D10N D5K XL D10R D10T D5K2 XL D11R D11T D7R II D6R LGP D4K2 XL D7R XR D3K LGP

CHALLENGER

MTC735 MTC745 MTC755 MTC765

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 2590 1390 2491 1190T 1090 521B 532 522B 541 1290T 551 552 TK711

PIPELAYER

572R II 587T 587R 583T PL83 PL87 PL72 PL61

OFF-HIGHWAY TRUCK

D10R

MINING EXCAVATOR

5230B 5230 5130B

QUARRY TRUCK

772G 770G

TRUCK

773G LRC 770G 772G 773G 773F 773G OEM 775G 775F 777G 777F 775G OEM 772 770 775G LRC

LOGGER

322C

EXCAVATOR

320D FM RR 325C FM 330D FM 325D FM 568 FM 320D FM 330C FM 324D FM LL 324D FM 320C FM 568 FM LL 320D 322C FM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced