Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches118-3534: 24 Volt Magnetic Relay Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches118-3534: 24 Volt Magnetic Relay Switch
118-3534: 24 Volt Magnetic Relay Switch

Cat® 24 Volt Magnetic Relay Switch for opening and closing circuits using magnetic field, for air inlet heater

Brand: Cat

Product Images
118-3534: 24 Volt Magnetic Relay Switch
118-3534: 24 Volt Magnetic Relay Switch
118-3534: 24 Volt Magnetic Relay Switch
118-3534: 24 Volt Magnetic Relay Switch
118-3534: 24 Volt Magnetic Relay Switch

Cat® 24 Volt Magnetic Relay Switch for opening and closing circuits using magnetic field, for air inlet heater

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 118-3534

Units of Measure

USMetric
Length (in): 2.9
Material: Carbon Steel
Temperature (°C): -60° to 121°
Length (mm): 74.0
Temperature (°F): -76° to 250°
View More
Compatible Models for part number 118-3534

UNDERGROUND ART TRUCK

AD22

TRUCK ENGINE

3126

POWER MODULE

TR43-C18L

INTEGRATED TOOLCARRIER

IT14G2 IT14G IT28G

WHEEL HARVESTER

550B 560B

OFF HIGHWAY TRUCK

772 770 793D 798 AC 785D 793 798 777G 789D 796 AC 794 AC 773GC

MOTOR GRADER

120H 120K 135H 16M 163H 160 140K 140H 16H 140K 2 140 143H 14H 12H 24M 12K 160K 160H 120K 2

TRACK-TYPE TRACTOR

D6G2 LGP 30/30 D7G2 D6E D6G D6G SR D7G DEUCE D6G2 XL

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-655C AP-655D BG-2455D BG-2455C BG-240C AP-900B AP-1000B AP-1000D AP-1050B AP-650B AP-800D BG-260D BG-260C AP-1055B AP-1055D BG600D BG-225C AP-600D BG-230D BG655D BG-245C

MARINE ENGINE

C18 3126

TRACK FELLER BUNCHER

TK1051

UNDERGROUND ARTICULATED TRUCK

AD22

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B 5130B

VIBRATORY COMPACTOR

CS-56 CS-54 CS-56B CS-68B CP-533D CP-533E CS-323C CS-44 CS-433E CS-663E CS-54B CS-78B CS-531D CS-79B CP-663E CP-433E CS-423E CS-64B CP-323C CS-533D CS-533E CP-54B CS-76 CS-74 CS-74B CB-434C CP-563E CP-563D CS-64 CP-56B CP-68B CP-64 CP-54 CP-56 CP-573E CB-534C CP-74B CP-44 CB-535B CS-583E CS-583D CB-634C CS-573D CS-573E CS-683E CP-76 CS-563D CS-563E CP-74

GENERATOR SET

G3412 C18

RECLAIMER MIXER

RM-350B RM-350 RM-300 RM-500

ENGINE

G3408C G3406 G3412C

EJECTOR TRUCK

740 730

COLD PLANER

PM-465 PM-201 PM-565

COMPACT WHEEL LOADER

910G 914G 914G2

WHEEL LOADER

928G 950G 994 930G 924GZ 924G

ROAD RECLAIMER

RR-250B RM-350B

SOIL STABILIZER

SS-250B

FORWARDER

554 574

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D250E II 725 740 730 735 OEM 735 D300E II

WHEELED EXCAVATOR

M315D2 M322D MH M318D M318C M320 M317 M324D2 MH M318D MH M322D2 M322D M322C M318C MH M315C M315D M317D2 M316C M316D M320D2 M313C M313D M322D2 MH

OFF-HIGHWAY TRUCK

D10R

PNEUMATIC COMPACTOR

CW34 PS-360B PS-360C PF-290B CW-34 PS-200B PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C

QUARRY TRUCK

775D 771D 772G 770G

WHEEL FELLER BUNCHER

543 533 HA770 TK370 TK380 HA870

TRUCK

773G LRC 770G 795F XQ 793D 793F 772G 69D 793F XQ 773E 773D 773G 773F 794 AC 773G OEM 785C 785D 793F CMD 775G 775F 772G OEM 793F OEM 775E 775D 795F AC 789D 777C 777B 777D 777G 777F 775G OEM MT4400D AC 772 770 775G LRC 770G OEM 769D

GAS ENGINE

CG137-12

TRACTOR

776D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced