Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins118-5615: Pin-Dowel
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins118-5615: Pin-Dowel
118-5615: Pin-Dowel

Cat® Dowel Pin

Brand: Cat

Product Images
118-5615: Pin-Dowel
118-5615: Pin-Dowel
118-5615: Pin-Dowel
118-5615: Pin-Dowel
118-5615: Pin-Dowel

Cat® Dowel Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 118-5615

Units of Measure

USMetric
Material Description: Steel
Pin Outside Diameter (in): 0.251
Pin Length (in): 1.024
Length (in): 1.02
Material: Low Alloy Steel
Pin Outside Diameter (mm): 6.38
Pin Diameter (in): 0.25
Pin Type: Solid
Pin Diameter (mm): 6.4
Pin Length (mm): 26
Length (mm): 26.0
View More
Compatible Models for part number 118-5615

ARTICULATED TRUCK

D250E II D300E II

RIPPER

963

INTEGRATED TOOLCARRIER

IT62G II

TRACK LOADER

973C 963B 963C 963 973

LOAD HAUL DUMP

R2900G R3000H R2900

LANDFILL COMPACTOR

836H 836G

WHEEL LOADER

988F II 972G II 966F II 950G II 966F 966G 992D 950G 960F 972G 950F 962G 962G II 992C 980F 970F 980H 966G II 980F II 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced