Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps119-2130: Governor Weight
HomeEngineFuel SystemFuel Pumps119-2130: Governor Weight
119-2130: Governor Weight

Cat® Steel Governor Weight used in Fuel Pump Governor Drive

Brand: Cat

Product Images
119-2130: Governor Weight
119-2130: Governor Weight
119-2130: Governor Weight
119-2130: Governor Weight
119-2130: Governor Weight

Cat® Steel Governor Weight used in Fuel Pump Governor Drive

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 119-2130

Units of Measure

USMetric
Width (mm): 69.85
Height (mm): 27.94
Length (in): 3.75
Material: Alloy Steel
Height (in): 1.1
Length (mm): 95.25
View More
Compatible Models for part number 119-2130

GENERATOR

SR4

GENERATOR SET

3406C

TRUCK ENGINE

3406C 3406B

WHEEL TRACTOR

621 627B 621B 627E 623B 627F 621E 621F 623E 623F

RECLAIMER MIXER

RM-250C

WHEEL DOZER

814B

WHEEL LOADER

980F 980F II

SOIL STABILIZER

SS-250B

ROAD RECLAIMER

RR-250B

GEN SET ENGINE

3406C 3406B

ARTICULATED TRUCK

D350E D400 D35HP D400E D40D D400D

MARINE ENGINE

3406B 3406C

PIPELAYER

587R

INDUSTRIAL ENGINE

3406C

WHEEL SCRAPER

621E 623F 621F 627F 623E 621B

FRONT SHOVEL

5080

EXCAVATOR

375-A 245D 375-A L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced