Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components119-3075: 94 °C Water Temperature Regulator
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components119-3075: 94 °C Water Temperature Regulator
119-3075: 94 °C Water Temperature Regulator

Cat® 94 °C Low Leak Water Temperature Regulator used in Water Lines

Brand: Cat

Product Images
119-3075: 94 °C Water Temperature Regulator
119-3075: 94 °C Water Temperature Regulator
119-3075: 94 °C Water Temperature Regulator
119-3075: 94 °C Water Temperature Regulator
119-3075: 94 °C Water Temperature Regulator

Cat® 94 °C Low Leak Water Temperature Regulator used in Water Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 119-3075

Units of Measure

USMetric
Width (mm): 71.1
Height (mm): 61.0
Length (in): 2.8
Material: Sealants / Adhesives Adhesive,Stainless Steel
Height (in): 2.4
Length (mm): 71.1
View More
Compatible Models for part number 119-3075

TRACK-TYPE TRACTOR

30/30 DEUCE

WHEEL SKIDDER

545C 535C 525C

TRUCK ENGINE

C7 3126B 3126E 3126 3114 3116

INTEGRATED TOOLCARRIER

IT62H

INDUSTRIAL ENGINE

3116 3126 C7 3126B

PETROLEUM ENGINE

C7

EXCAVATOR

325C

MOTOR GRADER

140G

WHEEL LOADER

962H 950H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced