Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageGuards119-4553: Roller Guard Full Length
HomeUndercarriageGuards119-4553: Roller Guard Full Length
119-4553: Roller Guard Full Length

Cat® Guard As-Trk Gde Roller Guard Full Length, Front And Rear And Center Position, Right Side of Frame

Brand: Cat

Product Images
119-4553: Roller Guard Full Length
119-4553: Roller Guard Full Length

Cat® Guard As-Trk Gde Roller Guard Full Length, Front And Rear And Center Position, Right Side of Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 119-4553
Guard Type: Roller Guard Full Length
Height (mm): 82.6
Track Frame Side: Right
Material: Alloy Steel,Structural Steel
Guard Position: Front And Rear And Center
UC System: HD
Undercarriage Width (mm): 165.1
Length (mm): 454.7
View More
Compatible Models for part number 119-4553

EXCAVATOR

320B S 323D S 329D2 329D 329E 325B 325B L 329D2 L 320C 323D SA 323E SA 325C 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced