Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home119-4740: Hydraulic (ONLY) Oil Filter
Home119-4740: Hydraulic (ONLY) Oil Filter
119-4740: Hydraulic (ONLY) Oil Filter

Standard Efficiency Hydraulic (ONLY) Filter

Brand: Cat

Product Images
119-4740: Hydraulic (ONLY) Oil Filter
119-4740: Hydraulic (ONLY) Oil Filter
119-4740: Hydraulic (ONLY) Oil Filter
119-4740: Hydraulic (ONLY) Oil Filter
119-4740: Hydraulic (ONLY) Oil Filter
Contact your dealer for replacement options.

Standard Efficiency Hydraulic (ONLY) Filter

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 119-4740

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Length (in): 5.56
Overall Diameter (mm): 80.0
Material: Carbon Steel,Other Mixed: Metal-Nonmetal
Pressure Capacity (psi): 659.92
Efficiency Category: Standard Efficiency
Working Pressure (psi): 36.26
Overall Diameter (in): 3.15
Pressure Capacity (kPa): 4,550.0
Approx. Weight (lb): 1.1
Working Pressure (kPa): 250.0
Approx. Weight (kg): 0.5
Thread Size (in - TPI) (in): 13/16 - 16 - 2B
Length (mm): 141.2
View More
Compatible Models for part number 119-4740

BACKHOE LOADER

416 438 436 424B2 414E 424D 426 446D 416E 424B 428 436C 446B 420D 432E 442D 420E 430D 442E 434E 422E 432D 444E 416C 426B 428D 438C 416D 426C 428E 436B 438D 428B 416B 428C 438B 450E 430E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced