Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsOther Hydraulic Pump & Motor Components119-8747: Metering Pump
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsOther Hydraulic Pump & Motor Components119-8747: Metering Pump
119-8747: Metering Pump

Cat® Steering Control Metering Pump

Brand: Cat

fallback-image
119-8747: Metering Pump

Cat® Steering Control Metering Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 119-8747

Units of Measure

USMetric
Material: Steel
Overall Height (in): 3.7
Overall Height (mm): 94.0
Overall Length (in): 5.77
Overall Length (mm): 146.5
Overall Width (in): 3.71
Overall Width (mm): 94.2
Weight (kg): 5.81
Weight (lb): 12.8
View More
Compatible Models for part number 119-8747

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced