Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings121-0169: Plate-Information
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings121-0169: Plate-Information
121-0169: Plate-Information

Cat® Information Plate (Engine)(US Truck/Electronic)

Brand: Cat

Product Images
121-0169: Plate-Information
121-0169: Plate-Information
121-0169: Plate-Information
121-0169: Plate-Information
121-0169: Plate-Information

Cat® Information Plate (Engine)(US Truck/Electronic)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 121-0169

Units of Measure

USMetric
Type: Information Plate
Material: Aluminum
Letter Color: Black
Length (mm): 111.0
Width (mm): 51.0
Length (in): 4.38
Width (in): 2.0
View More
Compatible Models for part number 121-0169

PUMPER

SCT673

GENERATOR

SR4B

GENERATOR SET

C15

TRUCK ENGINE

3126B C-10 3126E 3126 C18

INDUSTRIAL ENGINE

C15

LOAD HAUL DUMP

R2900G

PETROLEUM ENGINE

C15

MOTOR GRADER

140M 2

PETROLEUM GEN SET

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced