Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings121-1607: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings121-1607: Sleeve Bearing (Bushing)
121-1607: Sleeve Bearing (Bushing)

Sleeve Bearing (Bushing)

Brand: Cat

Product Images
121-1607: Sleeve Bearing (Bushing)
121-1607: Sleeve Bearing (Bushing)

Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 121-1607

Units of Measure

USMetric
Rod Diameter (mm): 146.0
Material: Steel Backed Bronze Bearing
Groove Width - A (in): 1.98
Grove Outside Diameter - B (mm): 151.07
Rod Diameter (in): 5.75
Groove Width - A (mm): 50.30
Grove Outside Diameter - B (in): 5.95
View More
Compatible Models for part number 121-1607

FRONT SHOVEL

5090B 5080 385C

EXCAVATOR

365B II 365C 385C FS 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced