Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers121-7398: 70mm Inner Diameter Transmission Case Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers121-7398: 70mm Inner Diameter Transmission Case Spacer
121-7398: 70mm Inner Diameter Transmission Case Spacer

Cat® Transmission Case Spacer for precise fitment for smooth gear shifting and enhanced transmission integrity

Brand: Cat

Product Images
121-7398: 70mm Inner Diameter Transmission Case Spacer
121-7398: 70mm Inner Diameter Transmission Case Spacer
121-7398: 70mm Inner Diameter Transmission Case Spacer
121-7398: 70mm Inner Diameter Transmission Case Spacer
121-7398: 70mm Inner Diameter Transmission Case Spacer

Cat® Transmission Case Spacer for precise fitment for smooth gear shifting and enhanced transmission integrity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 121-7398

Units of Measure

USMetric
Outside Diameter (mm): 79.5
Material Description: Steel
Material: Carbon Steel
Thickness (in): 0.07
Inside Diameter (mm): 70.0
Thickness (mm): 2.0
Inside Diameter (in): 2.75
Outside Diameter (in): 3.12
View More
Compatible Models for part number 121-7398

TRANSMISSION

OEMPG115

ENGINE

C7.1

BACKHOE LOADER

434 430 432 420XE 444F2 427F2 414E 446D 446B 422F 442D 444 430D 442E 434E 422E 434F 440 438C 426C 438D 424B HD 450E 450F 430E 430F 415 416 450 420F2 428F2 424D 416E 424B 428F 428 436C 416F 420D 432E 444F 420E 432F 432D 444E 420 416C 428D 416D 428E 428C 432F2 430F2 434F2 420F

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

926 924K 924 930 938 938K 938M 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced