Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates122-6520: 3.18mm Thick Quick Coupler Shim
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates122-6520: 3.18mm Thick Quick Coupler Shim
122-6520: 3.18mm Thick Quick Coupler Shim

Cat® Quick Coupler Shim is a flat component used in quick coupler systems ensuring a secure and efficient connection

Brand: Cat

Product Images
122-6520: 3.18mm Thick Quick Coupler Shim
122-6520: 3.18mm Thick Quick Coupler Shim
122-6520: 3.18mm Thick Quick Coupler Shim
122-6520: 3.18mm Thick Quick Coupler Shim
122-6520: 3.18mm Thick Quick Coupler Shim

Cat® Quick Coupler Shim is a flat component used in quick coupler systems ensuring a secure and efficient connection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 122-6520

Units of Measure

USMetric
Material Description: HDPE plastic
Thickness (mm): 3.18
Length (mm): 120.0
Width (mm): 100.0
Inside Diameter (mm): 66.7
Thickness (in): 0.125
Length (in): 4.72
Width (in): 3.94
Inside Diameter (in): 2.63
Material: Polyethylene Plastic
View More
Compatible Models for part number 122-6520

INTEGRATED TOOLCARRIER

IT62G IT62H IT62G II IT28G

WHEEL LOADER

928H 962G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced