Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings123-0025: Track Bushing
HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings123-0025: Track Bushing
123-0025: Track Bushing

Cat® Track Bushing Fixed

Brand: Cat

Product Images
123-0025: Track Bushing
123-0025: Track Bushing
123-0025: Track Bushing
123-0025: Track Bushing
123-0025: Track Bushing

Cat® Track Bushing Fixed

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 123-0025

Units of Measure

USMetric
Inner Diameter (in): 1.83
Inner Diameter (mm): 46.6
Length (in): 6.79
Length (mm): 172.35
Outer Diameter (in): 2.67
Outer Diameter (mm): 68.0
Counterbore Depth (mm): 0
Master Option: No
Material: Alloy Steel,Carbon Steel,Boron Steel
Overall Length (in): 6.785
Bushing Outside Diameter (in): 2.701
End Length (mm): 37
Bushing Outside Diameter (mm): 68.6
End Length (in): 1.457
End Outside Diameter (mm): 68
Counterbore Diameter (mm): 0
End Outside Diameter (in): 2.677
Counterbore Diameter (in): 0
Overall Length (mm): 172.35
Bushing Inside Diameter (in): 1.835
Bushing Dynamics: Fixed
Counterbore Depth (in): 0
Bushing Inside Diameter (mm): 46.6
View More
Compatible Models for part number 123-0025

UNDERCARRIAGE

OEMS

TRACK FELLER BUNCHER

TK1051

EXCAVATOR

330-A 330 L 330-A L 330B L 330B LN 330-A L 330B 345D

MOBILE HYD POWER UNIT

345D 330D 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced