Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys123-0858: 8-Groove Alternator Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys123-0858: 8-Groove Alternator Pulley
123-0858: 8-Groove Alternator Pulley

Cat® 8-Groove Steel Alternator Pulley

Brand: Cat

Product Images
123-0858: 8-Groove Alternator Pulley
123-0858: 8-Groove Alternator Pulley
123-0858: 8-Groove Alternator Pulley
123-0858: 8-Groove Alternator Pulley
123-0858: 8-Groove Alternator Pulley

Cat® 8-Groove Steel Alternator Pulley

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 123-0858

Units of Measure

USMetric
Width (mm): 96.5
Material Description: Steel
Outside Diameter (mm): 72.0
Height (mm): 40.0
Material: Alloy Zinc,Carbon Steel
Height (in): 1.6
Length (mm): 96.5
Outside Diameter (in): 2.8
View More
Compatible Models for part number 123-0858

UNDERGROUND ART TRUCK

AD30

TRUCK ENGINE

C7 3116 3126B 3126 3126E

WHEEL TRACTOR-SCRAPER

613G

WHEEL HARVESTER

580B 570B

MATERIAL HANDLER

MH3050 MH3250

MOTOR GRADER

12M 120 120M 140 120M 2

TRACK-TYPE TRACTOR

D5N D6N

ASPHALT PAVER

AP-755

MARINE ENGINE

C9

TRACK FELLER BUNCHER

1190T 1290T 1390 1190

PIPELAYER

561N

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

336E LN 349 GC 340 336 MHPU 340F 336E LH 345 336F LNXE 340F L LRE 336E 336F 336F LN XE 350 336F LN 336F L 568 FM LL 336F XE 336F L XE 568 FM 336E LNH 340MHPU 336 340F L UHD FM568 350 OEM 336E L 336E H 345 GC

MOBILE HYD POWER UNIT

350MHPU 336FMHPU 336F 336E 336E HVG

WHEEL TRACTOR

627G 637G

GENERATOR SET

C9

COMBINE HARVESTER

460

TRACK LOADER

953C 963C

PETROLEUM ENGINE

C9

WHEEL LOADER

938H

FOREST PRODUCTS

OTHER

FORWARDER

584 584HD

GEN SET ENGINE

3126B

COMBINE

470 465 460

INDUSTRIAL ENGINE

C9.3B C7 C9 C-9 3126B

WHEEL FELLER BUNCHER

573

WHEEL SCRAPER

627G 637E 637G 637D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced