Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals123-1199: Unit Injector Hydraulic Pump Connector Seal
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals123-1199: Unit Injector Hydraulic Pump Connector Seal
123-1199: Unit Injector Hydraulic Pump Connector Seal

Cat® Unit Injector Hydraulic Pump Connector Seal ensures a secure, leak-free connection in the pump for efficient fuel delivery

Brand: Cat

Product Images
123-1199: Unit Injector Hydraulic Pump Connector Seal
123-1199: Unit Injector Hydraulic Pump Connector Seal
123-1199: Unit Injector Hydraulic Pump Connector Seal
123-1199: Unit Injector Hydraulic Pump Connector Seal
123-1199: Unit Injector Hydraulic Pump Connector Seal

Cat® Unit Injector Hydraulic Pump Connector Seal ensures a secure, leak-free connection in the pump for efficient fuel delivery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 123-1199

Units of Measure

USMetric
Material Description: Rubber
Overall Depth (mm): 4.75
Overall Width (in): 0.4
Overall Length (in): 0.6
Overall Width (mm): 10.1
Overall Depth (in): 0.2
Overall Length (mm): 14.6
View More
Compatible Models for part number 123-1199

PUMPER

SPP101

TRUCK ENGINE

C7 3116 3126B 3126 3126E

INTEGRATED TOOLCARRIER

IT62G II IT38G II

LOAD HAUL DUMP

R1300G II

OFF HIGHWAY TRUCK

773

MOTOR GRADER

120H 135H

TRACK-TYPE TRACTOR

D10N D8L D10R D5N D9R D9L D9N D6N

MARINE ENGINE

C30 C32 3412E C7

TRACK FELLER BUNCHER

TK732 TK722 TK721 TK711

PIPELAYER

561N

EXCAVATOR

330C LN 330C L 325C L 322C FM 330C FM 330C 322C 325C FM 330C MH 325C

MOBILE HYD POWER UNIT

330C 325C

WHEEL TRACTOR

639D 633E II 631D 651B 631E 631G 651E 637G 657E 637D 637E 633D

COMBINE HARVESTER

460

ENGINE

3126E

TRACK LOADER

953C 963C

PETROLEUM ENGINE

3126B 3412E

COLD PLANER

PM-565 PM-565B

WHEEL DOZER

844 834B

LANDFILL COMPACTOR

836

WHEEL LOADER

938G II 988B 988F 962G II 988F II 950G II 990 II 990

GEN SET ENGINE

3126B

COMBINE

470 465 460

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

3126 3126B 3412E 3408E

WHEEL SCRAPER

657E

TRUCK

773E 773D 769D 769C 773B

QUARRY TRUCK

771D 771C 775B 773E

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced