Caterpillar© 2026 All Rights Reserved
Caterpillar© 2026 All Rights Reserved
Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Cat® Filler Plug Assembly (Filler Cap)
Brand: Cat
GENERATOR
SR4B XQ330 SR4
INTEGRATED TOOLCARRIER
IT62H IT24F IT28G IT28F IT38G II
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651
TRACK SKIDDER
527 D5HTSK II
ASPHALT COMPACTOR
CB2.5 GC CB2.7 GC CC2.7 GC CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
535D 535C 535B 545D 545C 525D 525C 525B 555D
MINI HYD EXCAVATOR
307.5 307D 307C 308D 308.5 308 309 310
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
TRACK FELLER BUNCHER
1190 2290 2491 TK732 TK722 552 2 TK721 541 2 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552
UNDERGROUND ARTICULATED TRUCK
AD22
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
WATER FORDING TRACTOR
D7R II
EXCAVATOR
349D L 324D 324E 320D3 GC 315D L 320D2 320D3 336D2 L 323F 374F L 323D M318F 322C 324E LN 345D 548 349F L 325D L 317 558 313 320GX 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR OTHER 326F 320 GX 349D 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 345D L 320C 320D 320E 314E LCR 323E SA 323F L 317 GC 336D2 L XE 349F LXE 320D LN 312F GC 390F 336E LNH 320D FM RR 336D LN 349E L VG 349 GC 320E L 320D GC 349D2 323D2 L 336D2 318D L 568 FM 320D FM 313D2 LGP 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 349D2 L 352 350 355 318F L 320 321 326 324 325 322 323 329E L 319 330 335 336 333 329D 329E 323 GX 318D2 323 GC 395 325D MH 313F LGC 320D2 L 324D LN 374 329D2 326F LN 345 GC 311D LRR 316F L 312E FM538 312F 336D 312C 336E 312D 336F 333 GC 314D CR FM548 335F 336F XE 349E L 330D2 3101 323D LN 352F XE VG 330D FM 336 MHPU 320D2 GC 320D2 FM 316F 352F-VG M325C 320D LRR 326F L 336D L 312D2 L FM558 324D L 313F 330GC 313D 320E RR 312D2 352F 312D L 320E LRR 323F LN 336F L 374F 318 GC 323D3 336D2 GC 330D2 L 323D2 336F LNXE 313F GC 323GC 323E L 336F LN 329E LN 320E LN 330F 330D 390F L M325D L MH 336E LN 336E LH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 313D2 GC 320D L MH3040 319D LN 340MHPU 340F L UHD 326 GC 326D2 319D L 320F L 313D2-GC 313D2 326GC 330F LN 330D L 350 OEM 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 568 FM LL 318F 345D L VG 311F LRR 330F L 329F L 336D2 XE 335F LCR 312 GX 312 GC 321D LCR 316E L M320GC 329D2 L
SHOVEL
6040
PAVING COMPACTOR
CC2.7 CB2.7 CB2.5
MULTI TERRAIN LOADER
297D2 XHP 287D 297D2 297D XHP 277D 267 287 277 297D
COMPACT TRACK LOADER
285XE 279D3 299D 279D 299D3 299D2 275 285 255 265 275XE 299D XHP 289D 289D3 299D2 XHP 299D3 XE
WHEEL TRACTOR
623H 621H 627H 631K 615C II 631G 621K OEM 651 657E 637G 637K
ROTARY MIXER
RM800 RM500B
MARINE POWERTRAIN
C12
HEX BASED SPL SOLUTION
320E 330D2 352F OEM 330F OEM
HYDRAULIC CONTROL
48
TRACK LOADER
973K BS3GII 963 973 963D 963K
PETROLEUM TRANSMISSION
CX38-P892
PETROLEUM ENGINE
C9 C7 C175-16 3516 C15 C13 C18 C11 2016 C32 3516C 3516B 3512E 3512C 3512B
SOIL COMPACTOR
825 CP44B CP68B 815 CS76B CS74B 815K 815F CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS78B CS54B CP56B CS64B CP7 CP74B CS5 825H 825G 825K 825C 815F II CP11 CP12 CP14 CP16 CP17 CS44B CS68B CS66B
BACKHOE LOADER
420F2 414E 420 434E 432E 432 444 440 450 416E 442E 422E 444E 428E
WHEEL DOZER
854K 834H 834K 814K 814F 844K 834 844 854 824H 824G 824C 824K 814F II 814 824
LANDFILL COMPACTOR
836 826 816F II 816 826C 826G 826H 826K 816K 836H 836K 816F
PETROLEUM GEN SET
G3306B C27 C15 C32 3512B 3512C
COMPACT WHEEL LOADER
914 910 920 910G 910K 914K
TELEHANDLER
TL1055C TL1055D TH357D TH3510 TH3510D TL943 TH357 TL1055 TH408D TL1255 TH514D TL943D TL943C TH255C TL642 TL642D TL642C TH408 TH306D TL1255C TL1255D
WHEEL LOADER
982XE 988 XE 966 XE 962H 986H 986K 962K 962M 980XE 988H 988K 966H 966G 966L 966K 966M 950GC 814K 924F 924H 924G 924K 926M 962 928H 928G 966 972 966 GC 972 XE 986 980 982 928HZ 988 995 990 993 992 988K XE 926 924 930 938 950 982 XE 980 XE 924GZ 908 907 906 924HZ 990K 950 GC 972M XE 938G II 993K 992K 972XE 994K 972G 972H 972K 972M 972L 988GC 950H 950K 950M 930G 930H 930K 930M 938K 938M 966XE 980GC 962M Z 950M Z 966K XE 966M XE 980G 980L 980M 982M
INDUSTRIAL TRACTOR
TK381 TK371
ARTICULATED TRUCK
D400E II 725C2 740 GC 730C 725 740 735C 745 730 735 OEM 735 725C 730C2 D350E II 730 EJECTOR 740C 745C
UTILITY COMPACTOR
CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.7
WHEELED EXCAVATOR
M320F M318D M315D M316F M316D M313D M320GC M322D MH M315 M322 M320 M323 M318 M330D MH3026 MH3024 M315GC MH3040 M318D MH M323F M322F M322D
ENGINE - INDUSTRIAL
DG300-2 3406B XQ20 3561B
PNEUMATIC COMPACTOR
PS-200B PF-300C PF-300B PS-150B PS-300B PS-300C CW-14 CW34 CW12 CW-34
INDUSTRIAL ENGINE
3126 3126B 3116 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 3306B G3520H C32B C1.5 DG60 3412E 3412C C32 C27 C18 3456 3176C 3176B C175-16 3412 3406 3508B 3516B 3516C 3406E 3406C 3408E 3408B 3408C 3512E 3512B 3512C 3196 C-9 C11 C13 C15
WHEEL SCRAPER
657E 637K
QUARRY TRUCK
777E 773E 771D 772G 770G
TRACTOR
784C 776D 776C
GAS ENGINE
G3306 G3512H G3512E G3412 G3408B G3516E G3408 G3406 G3516C G3516B G3306B G3520B G3508B G3512 G3516 G3508
PUMPER
SPF743 SPF343C
UNDERGROUND ART TRUCK
AD45B AD60 AD63 AD30 AD45 AD22 AD55B
POWER MODULE
XQC1200 XQC1600 XQG400 PM3412 PMG3516 XQ2280 PP3516 C32 PM3508 PM3516 PM3512 XQG135
LOAD HAUL DUMP
R2900 R2900 XE R1300G II R1700G R3000H R2900G OTHER R1700 R1300G R1700 XE
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
MATERIAL HANDLER
MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH M325D MH
MOTOR GRADER
140K 2 12H NA 140H NA 160K 160M 14M-3 120H 24 16 14 18 120K 120 GC 163H 140M 140K 143H 140 GC 18M3 160 14L 150 14M 140 16GC 14H 12H 12M 12K 14M3 120 160H NA 16M3 120K 2
ROTARY CUTTER
RC7 RC20
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6015B 6060
TRACK-TYPE TRACTOR
D6G2 LGP D10 D11 D8 GC D5R LGP D6R II D5R2 D5H D6N XL D6R D6T D6N D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D6GC D3K2 XL D6R XL D6T XW D6T XL D8GC D5R XL D7R D8T D8R D9T D9R D6T XW PAT D6G2 XL D6R LGP D7E LGP D6R III D6XE D9 GC D7R SERIES D6N OEM D9 D2 D1 D3 D6 D5 D8 D7 D5K2 LGP D10R D10T D11T D7R LGP D6T LGPPAT D5H XL D10T2 D6R STD D8R II D6T XL PAT D5K2 XL D7R II D3K LGP
KNUCKLEBOOM LOADER
559C 559D 2384D 2384C 539 579C 579D 2484D 2484C
ASPHALT PAVER
AP1055 AP655 BG555E AP400 AP300F AP600 AP500F AP655F AP-500E AP-1000F AP-555E BG-230 BG600D BG-2255C BG-230D AP355F AP455 AP500 AP-800D AP-800C AP555F AP-600D AP655F L AP600F AP-655C AP-655D AP-300D AP355 AP-1055F AP-255E AP555 AP300 BG655D BG500E AP1000
MARINE AUXILIARY
3512 3508 3516C 3516B 3512C 3512B C32 3508B 3508C
MARINE ENGINE
3196 3176C 3176B C32 MARINE 3304 3306 3516 3512 C18 MARINE 3508 C-12 C18 C12 C15 3408B 3408C 3406B 3406C 3406E 3516B 3516C 3516E 3512C 3512E 3512B C12 MARINE 3208 C32 3412 3408 3508C 3508B C175-16 3306B 3412C 3412E 3412D 3304B
PIPELAYER
587T 587R PL83 PL87 PL72 583T 583R
LOG LOADR FORST MACH
558
EXPANDED MINING PRODUCTS
LD350
ENGINE - GENERATOR SET
C3.3DE50E0 C1.5DE13.5 DG205-2 C7.1DE200E
VIBRATORY COMPACTOR
CB10 CS-44B CS-68B CB7 CP-533C CD-44B CS-66B CS-64B CB-66B CP-54 CB-534D CP-44 CB-64B CP-34 CB-536D CC4.0 CS12 CS14 CS78B CS54B CB-64 CB-54 CB-564D CD-54 CS56B CB-44B CB-68B CB-434D CB-334E XW CS79B CP-68B CP-44B CS-583C CB-34 XW CS74B CB-34 CS-563C CP68B CP44B CS-56 CS-54 CS-56B CS-44 CS-34 CS-54B CS-78B CS-531C CS-79B CP12 CS-76B CS-533C CP74B CS-74B CP-563C CB46B CB-54B CB4.0 CB4.4 CD-54B CS7 CC-34 CB-334E CB-335E CP-54B CP7 CS68B CS44B CP-56B CP54B CP-74B CP76B CP56B
PETROLEUM PACKAGE
TH48-E70 CX35-P800 CX31-C11I CX31-C9I TH31-C9I CX31-C13I CX31-P600- C18 TH35-C11I TH35-C15I CX35-C18I CX31
MOBILE HYD POWER UNIT
330D L 329D L 390F 330D2 349D L 330FMHPU 329E 336D L 330 MHPU 349E 345D 336E HVG 349D2 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 336F 336E 330F
GENERATOR SET
DG230-2 XQP115 DE1400 DG230-1 DE55GC DE500 G3520 G3516 G3512 DE200GC DE33GC G3508 DG350-2 3508 3412C D1500 3304B DG250-1 G3306 XQ1140 DE88GC D500GC DE220GC C13GENSET DG500 D400GC 3516 XQ20T4F 3512 D300GC XQP20 C18 GEN SE XQ425 C6.6 D1250 D550GC DG400-1 DG400-2 DG250 3516C GEN DG300-1 G3516B G3516C D1000 G3516E C7.1DE150E0 D600 GC G3516H 3508B C9 C4.4 D450GC C7.1DE200E C3.3 GEN S DE1250S 3516B GEN DG200-1 DG200-2 C2.2 D350GC C18 I6 DG300 GC 3306B XQP310 DE450SGC C4.4DE55E2 DE50GC D250GC C4.4DE88E0 C4.4DE88E3 G3512E G3512H 3516C GEN SET G3512K G3406 C13 XQ375 DE630 DG275-1 DG275-2 C4.4 GEN S C4.4DE110E DG175-2 DG175-1 DE65GC G3412 DG400 DE450GC 3412 C32 GEN SET CG137-12 C3.3DE50E2 C18 C15 DE110GC C13 C32 GENSET C15 I6 DE550GC C1.1DE9.5 3456 DG450 DE1500 C18 GEN SET C2.2DE18E3 DE1000S C9 GEN SET DG100 C7.1 C175-16GENSET DG350 C27 XQ330 C32 DE165GC D800 C7.1 GEN S C15 GEN SE C175-20 DE500SGC C175-16 DG30 G3412C C3.3 DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C DE500GC DG80 XQP200 C2.2 GEN S C32B 3406C C1.1 C4.4DE65E3 C1.5 C3.3DE33E3 DG450-1 DG60 DG450-2 C3.3DE33E0 3516C 3516B DE150GC C4.4DE110E2 3516E
RECLAIMER MIXER
RM400 RM800 RM500B
ENGINE
C175-16 G3412 3512E 3512C G3516H 3516C 3516E G3406 G3408 3126 C32B INDUSTRIAL G3520 G3520H 3512PETROL C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3512C C32 C27
EJECTOR TRUCK
730C 730C2 EJ 740 730
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310
WIDE BODY TRUCK
707
ROAD RECLAIMER
RM800 RM400 RM600 RM500B RM500
ENGINE - MACHINE
C32 3116 3114 C27 C4.4 3408 3208
CHALLENGER
55 75D 75C 75E 35 95E 45 MTC735 MTC745 MTC755 MTC765 65E 85C 85E 85D
GEN SET ENGINE
3406C 3406B 3408B 3408C 3516B C13GENSET 3512B 3412 3208 3412C DE800S 3408 DE1100 3304B 3306B G3520 G3516C C15 GEN SE 3508B 3306 3304 3508 3512 3516
ROTARY/TRACK DRILLS
MD5150C
SKID STEER LOADER
272D XHP 272D 272D3 272D2 270XE 246D3 272D3 XE 272D2 XHP 236 250 248 246 262 260 252 270 262D 265 262D3 246D
WHEEL FELLER BUNCHER
TK370 573C 573D TK380 553C 2570C 2570D 563C 563D 543 533 2470C 2670C 2670D
TRUCK
773G LRC 793F XQ 775G 793F OEM 775E 777C 777D 777G 775G OEM 785 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 797B 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 785G 773G OEM 785C 785D MT4400D AC
COMPACTOR
CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8
Description:
Cat filler cap provides protection against damage dirt, debris and other contaminants to battery terminals.
Attributes:
• With EPDM rubber washer
• Thread size: 7/8-9
Application:
Consult your owner's manual or contact your local Cat Dealer for more information.
Cat® Filler Plug Assembly (Filler Cap)
Brand: Cat
Units of Measure