Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals123-3827: 24mm Overall Width Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals123-3827: 24mm Overall Width Bulk Seal
123-3827: 24mm Overall Width Bulk Seal

Cat® 39.20mm Overall Height Expanded Rubber Bulk Seal

Brand: Cat

Custom Length
Product Images
123-3827: 24mm Overall Width Bulk Seal
123-3827: 24mm Overall Width Bulk Seal
123-3827: 24mm Overall Width Bulk Seal
123-3827: 24mm Overall Width Bulk Seal
123-3827: 24mm Overall Width Bulk Seal

Cat® 39.20mm Overall Height Expanded Rubber Bulk Seal

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 123-3827

Units of Measure

USMetric
Bulk Unit of Measure: CM
Overall Height (in): 15.43
Material: Rubber,Carbon Steel
Overall Width (mm): 240.0
Design Type: Channel with Side Bulb
Overall Height (mm): 392.0
View More
Compatible Models for part number 123-3827

MULTI TERRAIN LOADER

297D2 XHP 267 257 297D2 287 277 247

COMPACT TRACK LOADER

285XE 275 285 255 265 299D3 XE 299D3 299D2 299D2 XHP 275XE

INTEGRATED TOOLCARRIER

IT62G II IT62H IT14G

EJECTOR TRUCK

740

BACKHOE LOADER

438C 426C 438D 424D 436C 420D 432D 442D 430D 416C 428D 416D 428C

OFF HIGHWAY TRUCK

772 770

MOTOR GRADER

120H 120M 120K 12M 3 AWD 135H 160H ES 120M 2 12H NA 163H 120H ES 160 140K 140H 16H 140H NA 150 140K 2 160M 3 AWD 140 143H 14H 12H 12M 12K 12M 3 12M 2 120 160K 160H 140M 3 AWD 140M 3 140M 2 160H NA 135H NA 12H ES 14H NA 163H NA 160M 2 160M 3 120H NA 140H ES 120K 2

TELEHANDLER

TH210 TH215

COMPACT WHEEL LOADER

901C 903 902 901 902C 902C2 903C2 904H 914G 903D 903C 901C2

WHEEL LOADER

962 982XE 966 972H 972M 972 972L 972 XE 966 XE 966XE 980 982 950G II 980GC 962H 986H 950H 962L 950M 950L 962M 980G II 980XE 966H 966L 966M 950 982 XE 980 XE 962M Z 950M Z 972G II 972M XE 966M XE 962G II 980H 980L 980K 972XE 980M 966G II 982M

TRACK-TYPE TRACTOR

D5K LGP D6XE D3K2 XL D4K XL D6K2 XL D6K2 LGP D3K XL D5M D6T D6M D6K D7E D6K LGP D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D4K2 LGP D10T2 D6K XL D6 XE D5K2 LGP D6K2 D3K2 LGP D5K XL D5K2 XL D4K2 XL D7E LGP D3K LGP

ARTICULATED TRUCK

740 735 OEM 735

PIPELAYER

PL61

SKID STEER LOADER

236 232 250 248 246 242 262 260 252 265 216 228 226 272D3 XE 272D3 272D2 272D2 XHP

WHEEL SCRAPER

637G 637D 627G

QUARRY TRUCK

772G 770G

TRUCK

770G 772G 772G OEM 772 770 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced