Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings123-7272: 680.00mm Purple Color Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings123-7272: 680.00mm Purple Color Ring Seal
123-7272: 680.00mm Purple Color Ring Seal

Seal Ring

Brand: Cat

Product Images
123-7272: 680.00mm Purple Color Ring Seal
123-7272: 680.00mm Purple Color Ring Seal
123-7272: 680.00mm Purple Color Ring Seal
123-7272: 680.00mm Purple Color Ring Seal
123-7272: 680.00mm Purple Color Ring Seal

Seal Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 123-7272

Units of Measure

USMetric
Cross Section Width (in): 0.14
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 3.6
Cross Section Height (mm): 5.2
Material: Rubber
Inside Diameter (mm): 680.0
Inside Diameter (in): 26.77
Primary Sealing Material: Rubber
Cross Section Height (in): 0.21
View More
Compatible Models for part number 123-7272

ENGINE - MACHINE

3516C

QUARRY TRUCK

775D 775B 773E 777E

TRUCK

785 789 793F AC 793F CMD 797 MT4400D AC 793F OEM 775E 775D 793F XQ 795F XQ 773E 785G 793D 773D 797F 793F 795F AC 794 AC 789C 789D 777C 777B 789B 785C 777D 785D 797B 773B 785B

TRACTOR

776D 776C 772B 784C 784B 776B

OFF HIGHWAY TRUCK

789G 785D 777E 793D 777 789D 773 794 AC 773GC 793F 798 AC 789 785 793 798 796 AC

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced