Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings123-7562: SEAL-O-RING
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings123-7562: SEAL-O-RING
123-7562: SEAL-O-RING

O-ring

Brand: Cat

Product Images
123-7562: SEAL-O-RING
123-7562: SEAL-O-RING

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 123-7562

Units of Measure

USMetric
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Polymer: Nbr (nitrile Butadiene)
Material: Rubber,Polytetrafluoroethylene (PTFE) Plastic
Material Hardness: 90a
Cross Section Diameter (mm): 1.78
Inside Diameter (mm): 9.25
Cross Section Diameter (in): 0.07
Coating: Ptfe - Polytetrafluoroethylene
Inside Diameter (in): 0.364
Dash Size: 012
View More
Compatible Models for part number 123-7562

TRACK-TYPE TRACTOR

D4G D5G

TRACK FELLER BUNCHER

1090 521B 532 TK732 1190T 2590 2390 2391 522B 541 TK1051 TK722 552 2 TK721 1290T TK752 TK751 1390 1190 551 552 511 TK711 541 2 TK741 2491 2290 522 521

WHEELED EXCAVATOR

M320F MH3026 MH3024 M322F W345B II

EXCAVATOR

345B II 330C LN 330C L 345B II MH 330C FM 330C 330C MH

MATERIAL HANDLER

MH3022 MH3024

VIBRATORY COMPACTOR

CB-544 CS-54 CD-54 CB-634C CB-634D CP-54 CP-533E CS-533E CB-534C CB-534D CB-54 CB-434D CB-564D

PETROLEUM PACKAGE

TH31-E61 TH35-E81

MOBILE HYD POWER UNIT

330C

COMPACT WHEEL LOADER

906H2 908H2 906H 907H 907H2 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced