Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainSteeringOther Steering Components123-8914: Pump
HomeDrivetrainSteeringOther Steering Components123-8914: Pump
123-8914: Pump

Cat® Pump (Secondary Steering)

Brand: Cat

Product Images
123-8914: Pump
123-8914: Pump
123-8914: Pump
123-8914: Pump
123-8914: Pump

Cat® Pump (Secondary Steering)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 123-8914

Units of Measure

USMetric
Overall Width (in): 5.0
Overall Height (in): 4.5
Material: Alloy Aluminum
Overall Width (mm): 127.0
Overall Length (in): 5.5
Overall Height (mm): 114.3
Overall Length (mm): 139.7
View More
Compatible Models for part number 123-8914

UNDERGROUND ART TRUCK

AD60 AD55 AD30 AD55B AD45B AD45 AD22 AD63 AD40

INTEGRATED TOOLCARRIER

IT38G IT28G

MINING EXCAVATOR

5110B

LOAD HAUL DUMP

R1300 R1600 R1700 R2900G R1700G R1300G R1700 XE R3000H R2900 R1300G II R1600G R1600H

MOTOR GRADER

16M 24H 16H NA 14H NA 14H 14G 16H 16G

WHEEL LOADER

924GZ 938G 928G 924G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced