Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components124-1034: 216mm Long Bucket Cylinder Lines Support
HomeHydraulicsOther Hydraulic Components124-1034: 216mm Long Bucket Cylinder Lines Support
124-1034: 216mm Long Bucket Cylinder Lines Support

Cat® 216 mm Long Bucket Cylinder Lines Support ensures proper alignment and stability

Brand: Cat

Product Images
124-1034: 216mm Long Bucket Cylinder Lines Support
124-1034: 216mm Long Bucket Cylinder Lines Support
124-1034: 216mm Long Bucket Cylinder Lines Support
124-1034: 216mm Long Bucket Cylinder Lines Support
124-1034: 216mm Long Bucket Cylinder Lines Support

Cat® 216 mm Long Bucket Cylinder Lines Support ensures proper alignment and stability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-1034

Units of Measure

USMetric
Material: Steel,Carbon Steel
Length (mm): 216.0
Height (mm): 40.0
Thread Size (mm): M10X1.5 (2X); M12X1.75
Length (in): 8.5
Height (in): 1.57
View More
Compatible Models for part number 124-1034

EXCAVATOR

318B N 320B N 320D L 320E L 320B L 320C L 323E LN 318C 320B LU 325B L 325C L 318B 320D FM 320B 320B LL 320C 320D 320D LN 323D SA 320E 320D RR 324D 322C 320D GC 320E LRR 319D L 319D LN 323E L 323D L 323D LN 320D LRR 320C FM 330B L 324D L 321D LCR 330D L 321C 320B FM LL 323E SA 320E LN 320E RR 320B U 321B 323D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced