Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab Windows & Panel Weatherstrips & SealsWeatherstrips124-1587: 40mm Thick Radiator Oil Cooler Seal
HomeCabsCab Windows & Panel Weatherstrips & SealsWeatherstrips124-1587: 40mm Thick Radiator Oil Cooler Seal
124-1587: 40mm Thick Radiator Oil Cooler Seal

Cat® 40mm Thick Radiator Oil Cooler Seal

Brand: Cat

Product Images
124-1587: 40mm Thick Radiator Oil Cooler Seal
124-1587: 40mm Thick Radiator Oil Cooler Seal
124-1587: 40mm Thick Radiator Oil Cooler Seal
124-1587: 40mm Thick Radiator Oil Cooler Seal
124-1587: 40mm Thick Radiator Oil Cooler Seal

Cat® 40mm Thick Radiator Oil Cooler Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-1587

Units of Measure

USMetric
Length (in): 28.74
Length (mm): 730.0
Material: Rubber,Chloroprene (CR) Rubber
Thickness (in): 1.57
Thickness (mm): 40.0
Weight (kg): 1.26
Weight (lb): 2.77
Width (in): 1.57
Width (mm): 40.0
View More
Compatible Models for part number 124-1587

EXCAVATOR

315B L 318B N 317B L 320B N 317B LN 320B L 320B LU 315B 318B 315B FM L 320B 320B U 321B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced