Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies124-2081: Permanent Coupling
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
124-2081: Permanent Coupling
124-2081: Permanent Coupling

Cat Permanent Coupling - 45 Degree Code 61

Brand: Cat

Product Images
124-2081: Permanent Coupling
124-2081: Permanent Coupling
124-2081: Permanent Coupling
124-2081: Permanent Coupling
124-2081: Permanent Coupling

Cat Permanent Coupling - 45 Degree Code 61

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 124-2081
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 124-2081

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Medium Pressure Hose,Low Pressure Hose,High Pressure Hose
Coating: Zinc Plated
Shape: 45 Deg
Connector Type: -20 CODE 61 FLANGE
Drop Length (mm): 30
Drop Length (in): 1.18
Length (mm): 137
Length (in): 5.39
Cut-Off Factor (mm): 93
Cut-Off Factor (in): 3.66
Recommended Hose Size (mm): 31.8
Recommended Hose Size (in): 1.25
Compatible With: SAE 100R1, SAE 100R5, SAE 100R2, SAE 100R4
Seal Type: NBR 4J-0522, FKM 190-7673
Description: Permanent Coupling 20MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 124-2081

WHEEL TRACTOR

621E 621F 623E 623F 621B 627E 623B 627F

TRUCK

777C 777B 777D

PETROLEUM PACKAGE

CX31-C9I TH31-C9I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert