Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies124-2104: Permanent Coupling
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies124-2104: Permanent Coupling
124-2104: Permanent Coupling

Cat Permanent Coupling - 90 Degree Code 61

Brand: Cat

Product Images
124-2104: Permanent Coupling
124-2104: Permanent Coupling
124-2104: Permanent Coupling
124-2104: Permanent Coupling
124-2104: Permanent Coupling

Cat Permanent Coupling - 90 Degree Code 61

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-2104

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Low Pressure Hose,Medium Pressure Hose,Alloy Zinc,High Pressure Hose,Carbon Steel
Coating: Zinc Plated
Shape: 90 Deg
Connector Type: -20 CODE 61 FLANGE
Drop Length (mm): 62.0
Drop Length (in): 2.44
Length (mm): 113.0
Length (in): 4.45
Cut-Off Factor (mm): 71.0
Cut-Off Factor (in): 2.8
Recommended Hose Size (mm): 25.4
Recommended Hose Size (in): 1.0
Compatible With: SAE 100R1, SAE 100R5, SAE 100R2, SAE 100R4
Seal Type: Nbr 4j-0522, Fkm 190-7673
Description: Permanent Coupling 16MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 124-2104

TRACK-TYPE TRACTOR

D11R

UNDERGROUND ART TRUCK

AD30

WHEEL TRACTOR

637D 637E 631D 631E 633D

PETROLEUM PACKAGE

TH35-C15I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced