Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies124-2117: Permanent Coupling
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies124-2117: Permanent Coupling
124-2117: Permanent Coupling

Cat Permanent Coupling ORFS – Straight Female Swivel

Brand: Cat

Product Images
124-2117: Permanent Coupling
124-2117: Permanent Coupling
124-2117: Permanent Coupling
124-2117: Permanent Coupling
124-2117: Permanent Coupling

Cat Permanent Coupling ORFS – Straight Female Swivel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-2117

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,High Pressure Hose,Alloy Zinc,Medium Pressure Hose,Carbon Steel
Coating: Zinc Plated
Shape: Straight
Connector Type: -8 ORFS FEMALE SWIVEL
Thread Size (in): 13/16-16
Length (mm): 55.0
Length (in): 2.17
Cut-Off Factor (mm): 30.0
Cut-Off Factor (in): 1.18
Recommended Hose Size (mm): 12.7
Recommended Hose Size (in): 0.5
Compatible With: SAE 100R1, SAE 100R5, SAE 100R2, SAE 100R16, SAE J1402, COOLANT HOSE, SAE 100R19
Hex Size (mm): 23.8
Hex Size (in): 0.94
Seal Type: Nbr 4j-5477, Fkm 228-7088
Description: Permanent Coupling 8MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 124-2117

WHEEL TRACTOR

627E 623B 627F 631D 631E 623E 623F 651E 621B 657E 637D 637E 621E 621F 633D

WORK TOOL

RC20 RC30

WHEEL SAW

SW360B SW460B SW345B

SOIL COMPACTOR

825C

MULCHER

HM4815

WHEEL DOZER

844 824C

COLD PLANER

PC408B PC412B PC305B PC306B PC310B PC205B

LANDFILL COMPACTOR

826C

MOTOR GRADER

24M 140M 140 GC

ROTARY CUTTER

RC15 RC50 RC10

WHEEL LOADER

966F II 966F 990 II 990

TRACK-TYPE TRACTOR

D8N D11R

WHEELED EXCAVATOR

M315D

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

637E 657E 637D

TRUCK

775F 793F XQ 773F 795F AC

EXCAVATOR

325B L 320B L 330B L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced