Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners124-3237: Precleaner Assembly
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners124-3237: Precleaner Assembly
124-3237: Precleaner Assembly

Cat® Precleaner

Brand: Cat

Product Images
124-3237: Precleaner Assembly
124-3237: Precleaner Assembly
124-3237: Precleaner Assembly

Cat® Precleaner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-3237

Units of Measure

USMetric
Overall Length (mm): 205.0
Overall Length (in): 8.07
Overall Diameter (mm): 307.0
Length (in): 12.067
Material: Polycarbonate Plastic,Polyamide Plastic,Carbon Steel
Scavenge Required: No
Overall Diameter (in): 12.1
Height (in): 8.059
Width (mm): 306.5
Height (mm): 204.7
Housing Material: Metal and Plastic
Length (mm): 306.5
Width (in): 12.067
View More
Compatible Models for part number 124-3237

GENERATOR SET

G3516 G3508

WHEEL TRACTOR

613C II

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G IT38G II

WHEEL HARVESTER

550 560B 580B 570 550B 570B 580

ENGINE

G3406 G3516J

TRACK LOADER

973C 973 963B 963C

WHEEL LOADER

938G II 962G II 950G II 938G 950G 962G

TRACK-TYPE TRACTOR

D7G D6G2 LGP D6G2 XL D7G2 D6M D6E D6G

WHEEL SKIDDER

535C 535B 525 515 528B 545C 525C 525B 545 530B

GEN SET ENGINE

3208

ENGINE - MACHINE

3116 3208

KNUCKLEBOOM LOADER

539

ARTICULATED TRUCK

D300E D250E D25D D350D D30D D250E II D300E II

INDUSTRIAL ENGINE

3306B 3126 3126B 3116

EXCAVATOR

350-A 350-A L

GAS ENGINE

G3516J G3408 G3406 G3516B G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced