Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses124-3548: 30 Ampere Mini Fuse
HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses124-3548: 30 Ampere Mini Fuse
124-3548: 30 Ampere Mini Fuse

Cat® 10.9 mm Long 30 Ampere Mini Fuse for battery

Brand: Cat

Product Images
124-3548: 30 Ampere Mini Fuse
124-3548: 30 Ampere Mini Fuse
124-3548: 30 Ampere Mini Fuse
124-3548: 30 Ampere Mini Fuse
124-3548: 30 Ampere Mini Fuse

Cat® 10.9 mm Long 30 Ampere Mini Fuse for battery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-3548

Units of Measure

USMetric
Width (mm): 10.9
Height (mm): 3.8
Length (in): 0.58
Material: Nylon, 6, 6/12, 6/6 Plastic
Width (in): 0.43
Length (mm): 14.8
Height (in): 0.15
View More
Compatible Models for part number 124-3548

GENERATOR

SR4B SR4 SR4BHV

POWER MODULE

PM3508 PM3516 PM3512 PM3412 XQ35

INTEGRATED TOOLCARRIER

IT28G

LOAD HAUL DUMP

OTHER

OFF HIGHWAY TRUCK

796 AC 794 AC 793F 798 AC 798

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3022 MH3024 MH3049 MH3295 M325D L MH

MOTOR GRADER

24 16 14 18 12M 3 140M 3 160M 3 18M3 12M 3 AWD 160 150 160M 3 AWD 140 24M 14M3 140M 3 AWD 16M3 14M-3

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

MINI HYD EXCAVATOR

303.5C 303.5E 303.5D 308E CR 305.5E2 301.8 301.9 307D 301.6 301.5 307E 304SR 308E2CR 305.5D 305.5E 308E 308D 305.5 GC 303.5E2 CR 303 SR 305.5 CR 308E2 CR 308E SR 301.7CR 304E2 304CR 304C CR 308E2SR 305E2 308.5 303CR 303C CR 304E2 CR 304D CR 304 305 308 307.5 309 306 305C CR 302CR 305.5E2 CR 304.5E2 305E2 CR 306.5 305E 305D CR 304E 310 308E2 SR 303.5E2 303.5CR 302.7CR 305 CR

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

FRONT SHOVEL

385C

EXCAVATOR

311D LRR 316F L 349D L 325B L M315F 312E FM538 312F 336D 324D 336E 312D 324E 336F 375-A L 315D L M317F 320D2 320D3 336D2 L 326D L FM548 335F 323F 336F XE 374F L 323D M318F 349E L 330D2 325C L 322C 3101 323D LN 385C FS 324E LN 352F XE VG 345B 345C 345D 336 MHPU 320D2 GC 349F L 385C L 320D2 FM 325D L 316F 352F-VG 317 315 313 320GX 320D LRR 365C L MH 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 323E LN FM558 314E CR 326F 320 GX 349D FM568 324D L 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 329D LN 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 318 GC 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 385C 345D L 336F LNXE 320C 320D 320E 323GC 314E LCR 365C L 323E L 336F LN 329E LN 323E SA 320E LN 330F 345B II MH 330C 330D 390F L 323F L 317 GC 336D2 L XE 365B L M325D L MH 365C 365B 336E LN 320C L 336E LH 349F LXE 316 GC 336D2 LXE 323F SA 320D LN MH3295 340D2 L 313D2 GC 390D 390F 320D L 336E LNH 320D FM RR 315 GC 390D L 336D LN 319D LN 340MHPU 340F L UHD 349E L VG 330B L 326 GC 349 GC 320E L 320D GC 326D2 349D2 319D L 323D2 L 330C L 336D2 318D L 320F L 313D2-GC 313D2 326GC 320D FM 313D2 LGP 330F LN 330D L 350 OEM 352 UHD 312D2 GC 318E L 340 349 330D MH 336 GC 345 328D LCR 313 GC 329D L 340F L LRE 349D2 L 352 350 325F LCR 355 319D 330D LN 320C FM 318F L 320 321 326 324 325 322 323 329E L 318F 319 345D L VG 330 340D L 335 336 333 311F LRR 329D 330F L 329E 323 GX 318D2 329F L 336D2 XE 335F LCR 330C LN 323 GC 395 325D MH 312 GC 385C L MH 316E L 315F LCR M320GC 365B II 329D2 L 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC

VIBRATORY COMPACTOR

CB10 CB7 CD-44B CB46B CB-54B CB-66B CB-64B CB-536D CD-54B CB-14B CD-54 CB-44B CB-68B

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

330D L 329D L 385C 323D LN 365C L 350MHPU 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L

MULTI TERRAIN LOADER

277B 257D3 267B 257B3 257B 247B 247B3 287B

COMPACT TRACK LOADER

285XE 279D3 289D3 299D3 275 285 255 265 239D3 299D3 XE 249D3 259B3 259D3 275XE

GENERATOR SET

XQ35 3508 XQ60 3516 XQ20T4F 3512 3508B C2.2 C3.4 3512B 3516B

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

BACKHOE LOADER

438C 426C 436C 416C 428C

FOREST PRODUCTS

OTHER

WHEEL LOADER

930G 924G 928G 924GZ 908 907 906

COMPACT WHEEL LOADER

901C 902C 901C2 903 902 902C2 906 903C2 904H 903D 903C 904B

ENGINE - MACHINE

C32

GEN SET ENGINE

C3.4B 3412 3412C 3508 3516

CHALLENGER

55 65E 75E 85E 35 95E 45 MTC735 MTC745 MTC755 MTC765

SKID STEER LOADER

242B3 289D3 226B 242D3 216B 252B3 270XE 246D3 272D3 XE 279D3 232D3 226B3 249D3 226D3 250 236B3 260 270 236D3 262B 265 262D3 252B 268B 242B 272D3 246B 232B 248B 236B 216B3

WHEELED EXCAVATOR

M322D MH M315 M320F M330D W330B M325C MH MH3026 W345C MH MH3024 M318D M318F M315GC M324D2 MH M318D MH M323F M322F M322D W345B II M315D M316F M316D M313D M325B M322D2 MH M314F

PNEUMATIC COMPACTOR

CW-14 CW12

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

C4.4

TRUCK

794 AC 793F CMD 789D 793F 797F

GAS ENGINE

G3612 G3616

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced