Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers124-3647: 17mm Internal Diameter Spacer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers124-3647: 17mm Internal Diameter Spacer
124-3647: 17mm Internal Diameter Spacer

Cat® Steel Spacer of 20mm Height used for Additional Stretch Length

Brand: Cat

Product Images
124-3647: 17mm Internal Diameter Spacer
124-3647: 17mm Internal Diameter Spacer
124-3647: 17mm Internal Diameter Spacer
124-3647: 17mm Internal Diameter Spacer
124-3647: 17mm Internal Diameter Spacer

Cat® Steel Spacer of 20mm Height used for Additional Stretch Length

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-3647

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.669
Inside Diameter (mm): 17.0
Length (in): 0.79
Length (mm): 20.0
Material: Steel,Carbon Steel,Alloy Zinc
Outside Diameter (in): 1.181
Outside Diameter (mm): 30.0
Type: Center Hole-slot
Thickness (in): 0.787
Coating: Zinc
Thickness (mm): 20.0
Washer Type: Flat
View More
Compatible Models for part number 124-3647

WHEEL TRACTOR

651

WHEEL TRACTOR-SCRAPER

657 651

SOIL COMPACTOR

CP7 825 CS44B CP44B 825K

OFF HIGHWAY TRUCK

789G 785D 793D 789D 789 785 793

WHEEL DOZER

834 854G 834K 824 824K

LANDFILL COMPACTOR

836K 826K 836 826

MOTOR GRADER

16M

ROTARY CUTTER

RC20

WHEEL LOADER

988K XE 988K 988 XE 992G 986 988GC 994F 994D 988 950K 986K 962K 950M 962M 994

TRACK-TYPE TRACTOR

D11N D11R

ROTARY DRILL

MD6200

ARTICULATED TRUCK

D300E D250E D250E II D300E II

MINING EXCAVATOR

5230B

TRUCK

785 775G 775G OEM 795F XQ 785G 793D 773G 797F 793C 795F AC 777 773G OEM 789C 789D 777C 777B 785C 777D 785D

TRACTOR

776D 776C 784C

COMPACTOR

CCS7

VIBRATORY COMPACTOR

CS-44B CS7 CP7 CS44B CP44B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced