Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions124-3926: Suspension Assembly-Seat
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions124-3926: Suspension Assembly-Seat
124-3926: Suspension Assembly-Seat

Cat® Seat Suspension Assembly

Brand: Cat

Product Images
124-3926: Suspension Assembly-Seat
124-3926: Suspension Assembly-Seat

Cat® Seat Suspension Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-3926

Units of Measure

USMetric
Overall Width (in): 23.5
Overall Height (in): 9.3
Overall Length (in): 29.1
Overall Width (mm): 570.0
Overall Height (mm): 236.2
Overall Length (mm): 739.1
View More
Compatible Models for part number 124-3926

KNUCKLEBOOM LOADER

539

MINI HYD EXCAVATOR

307B

WHEELED EXCAVATOR

M325B W330B W345B II

MINING EXCAVATOR

5110B

FRONT SHOVEL

5090B

EXCAVATOR

320B S 318B N 312B L 320B N 317B LN 320B L 322B L 345B II 345B L 325B LN 320B LU 345B II MH 365B II 325B L 318B 315B FM L 320B 320B LL 330B 312B 322B 315B L 317B L 365B L 315B 322B LN 325B 330B L 330B LN 385B 320B FM LL 345B 311B 320B U 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced