Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsAir Compressors & ComponentsAir Compressors124-5572: Pressure Relief Valve
HomeEngineEngine ComponentsAir Compressors & ComponentsAir Compressors124-5572: Pressure Relief Valve
124-5572: Pressure Relief Valve

Find premium pressure relief valve and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

Brand: Cat

Product Images
124-5572: Pressure Relief Valve
124-5572: Pressure Relief Valve
124-5572: Pressure Relief Valve
124-5572: Pressure Relief Valve
124-5572: Pressure Relief Valve

Find premium pressure relief valve and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-5572
Width (mm): 101.6
Height (mm): 22.9
Material: Alloy Copper
Length (mm): 114.3
View More
Compatible Models for part number 124-5572

PUMPER

SBF214 CPT372 SPT342 SUF557

GENERATOR

SR4

TRUCK ENGINE

C7 C-10 C-12 C-18 C-15 C-16 3176 3126B 3126E 3306 1673C 3208 3406E 3406C 3406B 3176B 3126 G3306 3306C 3306B

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

793D 793F 785D 789 785 793 789G 789D

MOTOR GRADER

120K 160H ES 12H NA 163H 160 140K 140H 140G 16H 16G 140H NA 140K 2 140 143H 14H 14G 12H 12G 12K 160K 160H 16H NA 160H NA 12H ES 14H NA 163H NA 140H ES 120K 2

ROTARY CUTTER

RC20

MARINE AUXILIARY

3516C 3516B 3512B 3508B

MARINE ENGINE

3516 3512 3508 C18 3508B 3406B 3516B 3516C 3512B

MINING EXCAVATOR

5230B 5130 5230 5130B

EXCAVATOR

M325C

PETROLEUM PACKAGE

TH48-E70 3508

POWER PACKAGE

C7

GENERATOR SET

C175-16 3306B 3516C

WHEEL TRACTOR

633E II 651B 615 611 615C II 631D 631E 631G 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 615C 627G 627E 627F 637G 637D 637E

ENGINE

3512B 3516E C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

3516 3512 C15 C27 C9 C7 C32 3512C

SOIL COMPACTOR

825C

COLD PLANER

PR-1000 PR-1000C PM-200 PM-201

WHEEL DOZER

814B 824C

LANDFILL COMPACTOR

836H 826C

WHEEL LOADER

972G 994 966D 966F 966E 966G 980F II 966F II 980C 980F 994F 994D 994H

ENGINE - MACHINE

C27 3208 3408

GEN SET ENGINE

3406C 3406B 3304B 3306B 3306 3304 3508

ENGINE - INDUSTRIAL

3406B

PNEUMATIC COMPACTOR

PS-500

INDUSTRIAL ENGINE

C32 3516B C27 3406E 3406C 3126B 3408E 3408B 3408C 3512B 3306B 3456 C32B 3304 3306 3176C 3176B 3412 D333C 3512 3196 3412E 3412C 3516 C-12 3508B C-15 C-10 C-16 3508 D330C

WHEEL SCRAPER

631G 621E 657G 657B 637G 627F 615C 657

QUARRY TRUCK

777E

TRUCK

785 789 797 793D 793B 793C 793F 785G 797F 785C 785D 797B 785B 793F CMD 793F OEM 795F AC 789C 789D 777C 777B 789B 777D 777

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced