Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHydraulicsOther Hydraulic Components124-8333: 1-5/16-12 X 1-7/16-12 Hex Head 90 Degrees Elbow Adapter
HomeHydraulicsOther Hydraulic Components124-8333: 1-5/16-12 X 1-7/16-12 Hex Head 90 Degrees Elbow Adapter
124-8333: 1-5/16-12 X 1-7/16-12 Hex Head 90 Degrees Elbow Adapter

Fluid Carrying Elbow Adapter (ORFS to STOR)

Brand: Cat

Product Images
124-8333: 1-5/16-12 X 1-7/16-12 Hex Head 90 Degrees Elbow Adapter
124-8333: 1-5/16-12 X 1-7/16-12 Hex Head 90 Degrees Elbow Adapter
124-8333: 1-5/16-12 X 1-7/16-12 Hex Head 90 Degrees Elbow Adapter
124-8333: 1-5/16-12 X 1-7/16-12 Hex Head 90 Degrees Elbow Adapter
124-8333: 1-5/16-12 X 1-7/16-12 Hex Head 90 Degrees Elbow Adapter

Fluid Carrying Elbow Adapter (ORFS to STOR)

Brand: Cat

Warranty Information
Return Policy
Related parts
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
228-7093: 1.78 x 23.66mm 90A FKM O-Ring

Cat® O-Ring Seal for engine oil filter base prevents oil leakage and ensures proper engine function

Check Price
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring

Cat® part 5K-9090 o-ring face seal ensures a leak-free connection between the hydraulic hose and adapter.

Check Price
415-2887: 1.78 x 23.66mm 70A EPDM O-Ring
415-2887: 1.78 x 23.66mm 70A EPDM O-Ring

Cat® O-Ring Seal for turbocharger water lines forms a reliable barrier, allowing the flow of coolant to cool the turbocharger

Check Price
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring

Cat®Stor O-Ring Seal (SAE 1-5/16-12) (Line Group, Radiator Group)

Check Price
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 5/16-12" STOR Connector End

Check Price
6V-5064: 29.74mm Internal Diameter O-Ring Seal
6V-5064: 29.74mm Internal Diameter O-Ring Seal

Cat® 1-5/16" Straight Thread O -Ring Seal

Check Price
228-7093
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
Check Price
5K-9090
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
Check Price
415-2887
415-2887: 1.78 x 23.66mm 70A EPDM O-Ring
Check Price
7M-8485
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
Check Price
238-5084
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
Check Price
6V-5064
6V-5064: 29.74mm Internal Diameter O-Ring Seal
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced