Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies125-2796: 7/8-14-2A Thread Air Conditioner Hose Fitting
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies125-2796: 7/8-14-2A Thread Air Conditioner Hose Fitting
125-2796: 7/8-14-2A Thread Air Conditioner Hose Fitting

Cat® Air Conditioner Compressor Hose Fitting attaches hoses to the air conditioner compressor, enabling refrigerant flow and efficient cooling system operation

Brand: Cat

Product Images
125-2796: 7/8-14-2A Thread Air Conditioner Hose Fitting
125-2796: 7/8-14-2A Thread Air Conditioner Hose Fitting
125-2796: 7/8-14-2A Thread Air Conditioner Hose Fitting
125-2796: 7/8-14-2A Thread Air Conditioner Hose Fitting
125-2796: 7/8-14-2A Thread Air Conditioner Hose Fitting

Cat® Air Conditioner Compressor Hose Fitting attaches hoses to the air conditioner compressor, enabling refrigerant flow and efficient cooling system operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 125-2796

Units of Measure

USMetric
Drop Length (mm): 48.0
Length (mm): 91.0
Type: Fitting
Material: STEEL,Carbon Steel,Alloy Copper,Alloy Zinc,Other Hose
Coating: Zinc Plated
Shape: 90 Deg
Recommended Hose Size (mm): 15.9
Thread Size (in): 7/8-14
View More
Compatible Models for part number 125-2796

MULTI TERRAIN LOADER

257 287 277

RECLAIMER MIXER

RM-500

SOIL COMPACTOR

825G II 825H 825C 815F II 815B

BACKHOE LOADER

438C 426C 436C 416C 428C

EJECTOR TRUCK

740

WHEEL DOZER

814F II 824G II 824H 844H 824C

LANDFILL COMPACTOR

816F II 826C 826H 826G II

WHEEL LOADER

966F II 980G II 924G 972G 980G 966 GC 950GC 924GZ 966D 966F 966E 966G 986H 990H 950 GC

FORWARDER

574B 564

WHEEL SKIDDER

535C 545C 525C

ARTICULATED TRUCK

740 735 OEM 735

MINI HYD EXCAVATOR

307B

SKID STEER LOADER

236 246 242 262 252

EXCAVATOR

312B L 317B LN 312B 315B L 318B N 365B II 318B 317B L 365B L 365B

VIBRATORY COMPACTOR

CP-663E CP-433E CS-423E CB-534D CS-433E CS-663E CS-683E CB-564D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced