Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsSolenoids125-5773: 12 Volt Shut Off Solenoid
HomeElectrical & ElectronicsBasic ComponentsSolenoids125-5773: 12 Volt Shut Off Solenoid
125-5773: 12 Volt Shut Off Solenoid

Cat® Solenoid Engine Shut-Off (12V)

Brand: Cat

Product Images
125-5773: 12 Volt Shut Off Solenoid
125-5773: 12 Volt Shut Off Solenoid

Cat® Solenoid Engine Shut-Off (12V)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 125-5773

Units of Measure

USMetric
Length (in): 7.04
Distance Between Flange Holes (in): 2.50
Distance Between Flange Holes (mm): 63
Length (mm): 179.3
Type: Pull
Voltage (volts): 12 Vdc,24v
Weight (kg): 0.51
Weight (lb): 1.12
Width (in): 1.92
Width (mm): 49.0
View More
Compatible Models for part number 125-5773

PUMPER

HT400

GEN SET ENGINE

3306 3304B 3304 3306B

ENGINE - MACHINE

3204

TRUCK ENGINE

3306C 3406C 3306B 3406B 3306

MARINE ENGINE

3304 3306 3406B 3306B 3304B

ENGINE - INDUSTRIAL

3406B

HYDRAULIC CONTROL

48

INDUSTRIAL ENGINE

3204 3304 3306 3306B 3406C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced