Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics126-2368: Debris Guard Kit
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
126-2368: Debris Guard Kit
126-2368: Debris Guard Kit

Brand: Cat

fallback-image
126-2368: Debris Guard Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 126-2368
Material: Carbon Steel
View More
Compatible Models for part number 126-2368

TRUCK ENGINE

C-10

COMBINE HARVESTER

460

TRACK LOADER

953B 973C 953C 973 963B 963C

PETROLEUM ENGINE

C13 C11 C9 C7

TRACK-TYPE TRACTOR

D7R D5M D5N D6R D6M D6N

ENGINE - MACHINE

C-12 C-9

CHALLENGER

65C 85C 65D 55 70C 65 75D 75C 35 95E 75 45

COMBINE

470 465 460

RIPPER

953B

PIPELAYER

561N 572R

INDUSTRIAL ENGINE

C-12 C-10 C-16 C7 C9 C-9 C11 C13 3126B

WHEEL FELLER BUNCHER

573

EXCAVATOR

350-A 350-A L 365B II 330B L 330B LN 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert